RURP1560_F085: 600V, 15A, 1.24V, TO-220 (2-lead)
Ultrafast Rectifier

Description: The RURP1560_F085 is an ultrafast diode with soft ...
  • The RURP1560_F085 is an ultrafast diode with soft recovery characteristics(trr < 70ns). It has a low forward voltage drop and is of planar, silicon nitride assivated, ionimplanted, epitaxial construction.This device is intended for use as an energy steering / clamping diode and rectifier in a variety of switching power supplies and other power switching applications.Its low stored charge and ultrafast recovery with soft recovery characteristics minimizes ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistor.
  • Features
  • High Speed Switching ( trr=52ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=1.5V(Max.) @ IF=15A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
  • Technical Documentation & Design Resources
    Availability and Samples
    RURP1560-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600V, 15A, 1.24V, TO-220 (2-lead)
    Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:3,200
  • RURP1560-F085P
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 600V, 15A, 1.24V, TO-220 (2-lead)
    Ultrafast Rectifier
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 15 
  • trr Max (ns): 70 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.5 
  • IFSM Max (A): 200 
  • IR Max (mA): 0.1 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site