S1A: 1.0A General Purpose Rectifier

Description: S1A...
  • S1A
  • Features
  • Low profile package.
  • Glass passivated junction.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    S1A
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0A General Purpose Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>100K
  • Mouser:>50K
  • Newark:>1K
  • Newark:>10K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 1800 
  • VRRM Max (V): 50 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.001 
  • Package Type: SMA 
  • ON Semiconductor Full Web Site