S1GFL: Surface General-Purpose Rectifier

Description: S1GFL...
  • S1GFL
  • Features
  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • Glass Passivated Junction
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Industrial Device Qualified per AEC-Q101 Standards. Not intended for automotive applications without written authorization from Fairchild representative.
  • Technical Documentation & Design Resources
    Availability and Samples
    S1GFL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface General-Purpose Rectifier
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 2000 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.001 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site