S1GHE: 1 A, 400 V Surface Mount Rectifiers

Description: S1GHE...
  • S1GHE
  • Features
  • Low Forward Voltage Drop
  • Ideal for Automated Placement
  • Glass Passivated Chip Junction
  • UL Flammability 94V-0 Classification
  • MSL 1
  • RoHS Compliant / Green Mold Compound
  • Industrial Devices Qualified Per AEC-Q101 Rev. C Standards
  • * see authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    S1GHE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 A, 400 V Surface Mount Rectifiers
  • Package Type: SOD-323 EP
  • Package Case Outline: 477AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:120,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 782 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 20 
  • IR Max (mA): 0.001 
  • Package Type: SOD-323 EP 
  • ON Semiconductor Full Web Site