S1JFP: 1.2 A, 600 V Surface Mount Rectifiers

Description: S1JFP...
  • S1JFP
  • Features
  • Low Power Loss, High Efficiency
  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Package Height <1.0 mm
  • High Surge Capacity
  • Low Forward Voltage: 1.3 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    S1JFP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.2 A, 600 V Surface Mount Rectifiers
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 1.2 
  • trr Max (ns): 1500 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.005 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site