S2G: General-Purpose Rectifiers (Glass Passivated)

Description: The S2 family of devices are general-purpose 2 A r...
  • The S2 family of devices are general-purpose 2 A rated rectifiers with voltage ratings ranging from 50 to 1000 V. They are implemented in traditional SMB packages and are well known to the industry. For advanced or special requirements, please contact a Fairchild Semiconductor representative.
  • Features
  • High-Current Capability, 2 A Rated
  • Fast Response: 2 μs Trr
  • Low-Forward Voltage Drop, 1.15 V VF Max at 2 A
  • High-Surge Current Capability, 50 A2s IFSM
  • Glass Passivated Junction
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    S2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: General-Purpose Rectifiers (Glass Passivated)
  • Package Type: SMB
  • Package Case Outline: 403AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 2000 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.15 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.001 
  • Package Type: SMB 
  • ON Semiconductor Full Web Site