S3MB: 3 A, 1000 V Surface Mount Rectifiers

Description: S3MB...
  • S3MB
  • Features
  • Glass Passivated Chip Junction
  • High Surge Current Capacity
  • Low Forward Voltage: 1.15 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    S3MB
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 A, 1000 V Surface Mount Rectifiers
  • Package Type: SMB
  • Package Case Outline: 403AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:9,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 1500 
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.15 
  • IFSM Max (A): 80 
  • IR Max (mA): 0.01 
  • Package Type: SMB 
  • ON Semiconductor Full Web Site