SB05-05C: Schottky Barrier Diode, 50V, 0.5A, Low IR, Single CP

Description: SB05-05C is Schottky Barrier Diode, 50V, 0.5A, Low...
  • SB05-05C is Schottky Barrier Diode, 50V, 0.5A, Low IR, Single CP for high frequency circuit rectification in switching regulators, converters, choppers, etc.
  • Features
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB05-05C-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 50V, 0.5A, Low IR, Single CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 50 
  • VF Max (V): 0.55 
  • IRM Max (µA): 50 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns): 10 
  • Cj Max (pF): 17 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site