SB1003M3: Schottky Barrier Diode, 30V, 1A, Low IR, Single

Description: SB1003M3 is Schottky Barrier Diode, 30V, 1A, Low I...
  • SB1003M3 is Schottky Barrier Diode, 30V, 1A, Low IR, Single MCPH3 for High frequency rectification (switching regulators,converters,choppers).
  • Features
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (Mounting height 0.85mm)
  • Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB1003M3-TL-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 1A, Low IR, Single
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SB1003M3-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30V, 1A, Low IR, Single
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.5 
  • IRM Max (µA): 15 
  • IO(rec) Max (A):
  • IFSM Max (A): 10 
  • trr Max (ns): 10 
  • Cj Max (pF): 27 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site