SB1245: Ultra Low VF Schottky Barrier Rectifier

Description: SB1245...
  • SB1245
  • Features
  • UL Flammability Classification 94V-O
  • Environment Standards MIL-S-19500/228 Compliant
  • Low Power Loss, High Efficiency
  • High Surge Capacity
  • Pb-free, RoHS Compliant
  • This device is designed for low voltage, high frequency inverters, free-wheeling and polarity protection applications.
  • This is also designed as bypass diode for solar modules.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    SB1245
  • Status: Active
  • Compliance: Pb-free 
  • Description: Ultra Low VF Schottky Barrier Rectifier
  • Package Type: Axial Lead
  • Package Case Outline: 017AF
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1250
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:58,750
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 45 
  • VF Max (V): 550 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 12 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site