SB130: Schottky Barrier Rectifier

Description: SB130...
  • SB130
  • Features
  • 1.0 ampere operation at TA = 75°C with no thermal runaway.
  • For use in low voltage, high frequency inverters freewheeling, and polarityprotection applications.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB130
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 500 
  • IRM Max (µA): 500 
  • IO(rec) Max (A):
  • IFSM Max (A): 30 
  • trr Max (ns):
  • Cj Max (pF): 110 
  • Package Type: Axial Lead / DO-41 
  • ON Semiconductor Full Web Site