SB20-03P: Schottky Barrier Diode, 30V, 2A, Low IR, Single PCP

Description: SB20-03P is Schottky Barrier Diode, 30V, 2A, Low I...
  • SB20-03P is Schottky Barrier Diode, 30V, 2A, Low IR, Single PCP for High frequency rectification.
  • Features
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=20ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB20-03P-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 2A, Low IR, Single PCP
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.55 
  • IRM Max (µA): 100 
  • IO(rec) Max (A):
  • IFSM Max (A): 20 
  • trr Max (ns): 20 
  • Cj Max (pF): 70 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site