SB350: Schottky Barrier Rectifier

Description: SB350...
  • SB350
  • Features
  • 3.0 ampere operation at TA = 75°C with no thermal runaway.
  • For use in low voltage, high frequency inverters freewheeling, and polarityprotection applications.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    SB350
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier
  • Package Type: Axial Lead
  • Package Case Outline: 017AF
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 50 
  • VF Max (V): 740 
  • IRM Max (µA): 500 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns):
  • Cj Max (pF): 180 
  • Package Type: Axial Lead 
  • ON Semiconductor Full Web Site