SBE002: Schottky Barrier Diode, 50V, 1A, Low IR, Single CPH6

Description: SBE002 is Schottky Barrier Diode, 50V, 1A, Low IR,...
  • SBE002 is Schottky Barrier Diode, 50V, 1A, Low IR, Single CPH6 for High frequency rectification Applications.
  • Features
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package, permitting SBE002-applied sets to be compact and slim (mounting height 0.9mm)
  • Large allowable power dissipation
  • Applications
  • High frequency rectification (switching regulators, converters, choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SBE002-TL-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 50V, 1A, Low IR, Single CPH6
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SBE002-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 50V, 1A, Low IR, Single CPH6
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 50 
  • VF Max (V): 0.55 
  • IRM Max (µA): 80 
  • IO(rec) Max (A):
  • IFSM Max (A): 10 
  • trr Max (ns): 10 
  • Cj Max (pF): 52 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site