SBRC560: Schottky Rectifier 5A, 60V, Bare Die Sale

Description: This device employs the Schottky Barrier principle...
  • This device employs the Schottky Barrier principle in a large area metal−to−silicon power diode. State−of−the−art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes.
  • Features
    End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    SBRC560TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Rectifier 5A, 60V, Bare Die Sale, 5A 60V Bare Die Sale
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: DSFTP
  • Container Qty: 6000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.78 
  • IRM Max (µA): 150 
  • IO(rec) Max (A):
  • IFSM Max (A): 100 
  • trr Max (ns):
  • Cj Max (pF):
  • ON Semiconductor Full Web Site