SBX201C: Schottky Barrier Diode, 2V, 50mA, 0.25pF, Dual CP

Description: SBX201C is Schottky Barrier Diode, 2V, 50mA, 0.25p...
  • SBX201C is Schottky Barrier Diode, 2V, 50mA, 0.25pF, Dual CP for S to X-Band Detector, Mixer Applications.
  • Features
  • Small interterminal capacitance (C=0.25pF typ)
  • Less parastic components
  • Small forward voltage
  • Series connection of 2 elements in a small-sized package facilitates high density mounting this goods-applied equipment to be made smaller
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SBX201C-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 2V, 50mA, 0.25pF, Dual CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:63,000
  • Specifications
  • Type: RF-SBD 
  • Configuration: Dual Series 
  • VR Min (V):
  • VF Max (V): 0.32 
  • IR Max (µA):  
  • IF Max (A): 0.05 
  • Cj (pF): 0.25 
  • RS Max (Ω): 18 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site