SCP51460: High Accuracy Low Noise LDO Regulator

Description: The SCP51460 is a low cost, low power, high accura...
  • The SCP51460 is a low cost, low power, high accuracy LDO voltage regulator. This device will supply output current up to 20 mA at fixed output voltage 3.3 V with excellent regulation characteristics, making it ideal for precision regulator applications. It is designed to be stable without output capacitor. This is an important feature, when fast rise times and PCB space are in concern. The protective features include Short Circuit Current and Reverse Voltage Protection. The SCP51460 is packaged in 3 leads surface mount SOT-23 package.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SCP51460SN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Accuracy Low Noise LDO Regulator, High Accuracy Low Noise LDO Regulator
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A):
  • VI Min (V): 4.2 
  • VI Max (V): 30 
  • VDO Typ (V): 0.94 
  • Iq Typ (mA): 0.15 
  • PSRR (dB):
  • Noise (µVrms): 13.2 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site