SD12: ESD Protection Diode, Unidirectional, SOD-323

Description: These zener diodes are designed for applications r...
  • These zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. These devices are ideal for situations where board space is at a premium.
  • Features
  • Steady State Power Routing of 200mW
  • Peak Power: 350 Watts (8 x 20 us)
  • Low Leakage
  • Cathode Indicated by Polarity Band
  • Package Weight: 4.507 mg
  • Meets IEC61000-4-2 Level 4, 15 kV (Air), 8 kV (Contact)
  • Meets IEC61000-4-4 Level 4, 40A
  • Meets 16kV Human Body Model ESD Requirements
  • Device Meets MSL1 Requirements
  • Meets IEC6100-4-5, Lightning, 24A
  • Applications
  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SD12T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Unidirectional, SOD-323
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>10K
  • PandS:>1K
  • SZSD12T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Unidirectional, SOD-323
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 150 
  • V(BR) Min (V): 13.3 
  • VRWM Max (V): 12 
  • IR Max (µA):
  • PPK Max (W): 350 
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site