SFT1202: Bipolar Transistor, 150V, 2A, Low VCE(sat), NPN Single TP/TP-FA

Description: SFT1202 is Bipolar Transistor, 150V, 2A, Low VCE(s...
  • SFT1202 is Bipolar Transistor, 150V, 2A, Low VCE(sat), NPN Single TP/TP-FA for High-Voltage Switching Applications.
  • Features
  • Adoption of FBET, MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation
  • Applications
  • DC / DC converter, relay drivers, lamp drivers, motor drivers, inverter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SFT1202-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 150V, 2A, Low VCE(sat), NPN Single TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • SFT1202-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 150V, 2A, Low VCE(sat), NPN Single TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,800
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.165 
  • IC Cont. (A):
  • VCEO Min (V): 150 
  • VCBO (V): 180 
  • VEBO (V):
  • VBE(sat) (V): 0.85 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 560 
  • fT Min (MHz):
  • PTM Max (W):
  • Package Type: IPAK / TP  DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site