SGH40N60UF: 600V, PT IGBT

Description: Fairchild’s UF series IGBTs provide low conduction...
  • Fairchild’s UF series IGBTs provide low conduction and switching losses. UF series is designed for the applications such as general inverter and PFC where high speed switching is required feature.
  • Features
  • 20A, 600V @ TC = 100°C
  • Low Saturation Voltage : V CE(sat) = 2.1 V @ I C = 20A
  • Typical Fall Time. . . . . . . . . . . . . . . . 175ns at TJ = 150°C
  • High Input Impedance
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    SGH40N60UFTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, PT IGBT
  • Package Type: TO-3P-3LD / EIAJ SC-65, ISOLATED
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,250
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 20 
  • VCE(sat) Typ (V): 2.1 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.2 
  • Eon Typ (mJ): 0.16 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 97 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 160 
  • Co-Packaged Diode: No 
  • Package Type: TO-3P-3LD / EIAJ SC-65, ISOLATED 
  • ON Semiconductor Full Web Site