SGP23N60UF: 600V, PT IGBT

Description: Fairchild’s UF series IGBTs provide low conduction...
  • Fairchild’s UF series IGBTs provide low conduction and switching losses. UF series is designed for the applications such as general inverters and PFC where High Speed Switching is required feature.
  • Features
  • High Speed Switching
  • Low Saturation Voltage : V CE(sat) = 2.1 V @ I C = 12A
  • High Input Impedance
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    SGP23N60UFTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V, PT IGBT
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 12 
  • VCE(sat) Typ (V): 2.1 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.135 
  • Eon Typ (mJ): 0.115 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 100 
  • Co-Packaged Diode: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site