SI3457DV: Single P-Channel Logic Level PowerTrench® MOSFET -30V, -4A, 50mΩ

Description: This P-Channel Logic Level MOSFET is produced usin...
  • This P-Channel Logic Level MOSFET is produced using Fairchild’s advanced PowerTrench process. It has been optimized for battery power management applications.
  • Features
  • -4 A, -30 V.
  • RDS(ON) = 50 mΩ @ VGS = -10 V
  • RDS(ON) = 75 mΩ @ VGS = -4.5 V
  • Low gate change
  • High performance trench technology for extremelylow RDS(ON)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    SI3457DV
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single P-Channel Logic Level PowerTrench® MOSFET -30V, -4A, 50mΩ
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): -30 
  • VGS Max (V): 25 
  • VGS(th) Max (V): -3 
  • ID Max (A): -4 
  • PD Max (W): 1.6 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 75 
  • RDS(on) Max @ VGS = 10 V (mΩ): 50 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC):
  • Ciss Typ (pF): 470 
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site