SL05: Transient Voltage Suppressor Low Capacitance, 5.0 V

Description: This new family of TVS offers transient overvoltag...
  • This new family of TVS offers transient overvoltage protection with significantly reduced capacitance. The capacitance is lowered by integrating a compensating diode in series. This integrated solution offers ESD protection for high speed interfaces such as communication systems, computers, and computer peripherals.
  • Features
  • TVS Diode in Series with a Compensating Diode Offers < 5 pF Capacitance
  • ESD Protection Meeting IEC 61000–4–2, 4–4, 4–5
  • Peak Power Rating of 300 Watts, 8 x 20 µ s
  • Bi–Direction Protection Can Be Achieved By Using Two Devices
  • Flammability Rating UL 94V–0
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Applications
  • Networking and Telecommunications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SL05T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Transient Voltage Suppressor Low Capacitance, 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • PandS:>100K
  • SZSL05T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Transient Voltage Suppressor Low Capacitance, 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • SL05T1
  • Status: Obsolete
  • Compliance: 
  • Description: Transient Voltage Suppressor Low Capacitance, 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 20 
  • PPK Max (W): 300 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site