SM05: ESD Protection Dual Common Anode Diodes 5.0 V

Description: These dual monolithic silicon diodes are designed ...
  • These dual monolithic silicon diodes are designed for applications requiring protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SOT–23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage 5 V
  • Standard Zener Breakdown Voltage Range 6.2 V to 7.3 V
  • Peak Power – 300 Watt (8 X 20 µs)
  • Low Leakage
  • Flammability Rating UL 94V–O
  • Mechanical Characteristics:
    CASE: Void-free, transfer-molded, thermosetting plastic case
    FINISH: Corrosion resistant finish, easily solderable
    MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 ?C for 10 Seconds
    Package designed for optimal automated board assembly
    Small package size for high density applications. Available in 8 mm Tape and Reel. Use the Device Number to order the 7 inch/3,000 unit reel. Replace the "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SM05T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Dual Common Anode Diodes 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:11,643,000
  • PandS:>10K
  • SZSM05T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Dual Common Anode Diodes 5.0 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:90,000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 225 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA): 10 
  • PPK Max (W): 300 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site