SM36T1G: ZEN SOT23 ARRAY 36V

Description: These dual monolithic silicon TVS diodes are desig...
  • These dual monolithic silicon TVS diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SOT23 Package Allows Either Two Separate UnidirectionalConfigurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage Range 5.0 V to 12 V
  • Peak Power 300 Watt (8 X 20 us)
  • Low Leakage
  • Flammability Rating UL 94 V0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SM36T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ZEN SOT23 ARRAY 36V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:93,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 45 
  • V(BR) Min (V): 40 
  • VRWM Max (V): 36 
  • IR Max (µA):
  • PPK Max (W): 300 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site