SMA3117: MMIC, RF Amplifier, 5 V, 22.7 mA, 0.1 to 3 GHz

Description: SMA3117 is RF MMIC, Amplifier, 5 V, 22.7 mA, 0.1 t...
  • SMA3117 is RF MMIC, Amplifier, 5 V, 22.7 mA, 0.1 to 3 GHz.
  • Features
  • High Gain: Gp = 33.5 dB typ @ 2.2 GHz
  • Wideband response: fu = 3.0 GHz
  • Low current: ICC = 22.7 mA typ
  • High output power: Po(1 dB) = 5.7 dBm
  • Port impedance: input/output 50 Ω
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SMA3117-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MMIC, RF Amplifier, 5 V, 22.7 mA, 0.1 to 3 GHz
  • Package Type: SC-88FL / MCPH-6
  • Package Case Outline: 419AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • ICC Min (mA): 18.5 
  • ICC Max (mA): 28 
  • Power Gain Min (dB): 29.5 
  • Power Gain Max (dB): 32.5 
  • Isolation Max (dB): 35 
  • Input Return Loss Min (dB):
  • Output Return Loss Min (dB): 11 
  • Noise Figure Max (dB):
  • PO(1 dB Compression) Min (dBm): 7.5 
  • Upper Freq (3 dB) (GHz):
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • Package Type: SC-88FL / MCPH-6 
  • ON Semiconductor Full Web Site