SMDA05CDR2G: Bi-directional Surge Array for High Speed Data Line Protection

Description: The SMDA series surge protectors is designed to pr...
  • The SMDA series surge protectors is designed to protect equipment attached to up to four high-speed communication lines from ESD, EFT, and lightning.
  • Features
  • SO-8 Package
  • ESD Rating:
    IEC 61000-4-2 (ESD), 15kV (air), 8kV (contact)
    IEC 61000-4-4 (EFT), 40A (5/50 ns)
    IEC 61000-4-5 (lightning), 12A (8/20 s)
  • UL Flammability Rating of 94 V-0
  • These devices are Pb-Free, Halogen Free/BFR Free, and are RoHS Compliant
  • High Speed Communication Line Protection
  • LAN/WAN Equipment
  • Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    SMDA05CDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bi-directional Surge Array for High Speed Data Line Protection, 4 CHANNEL BIDIRECTIONAL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 350 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 20 
  • PPK Max (W): 300 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site