SMF05: 200 Watt 6.0 V surge protector Array

Description: This quad monoloithic silicon protector is designe...
  • This quad monoloithic silicon protector is designed for applications requiring ESD and surge protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, cell phones, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SC-88A Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 5 uA at 5 V
  • Breakdown Voltage: 6.1 V to 7.2 V at 1 mA
  • Low Capacitance (90 pF TYP)
  • Provides Protection for IEC61000-4-2
  • Pb-Free Packages Available
  • Applications
  • Computers, Printers
  • Cell Phones
  • Medical Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SMF05T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200 Watt 6.0 V surge protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:<100
  • SMF05T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200 Watt 6.0 V surge protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • PandS:>50K
  • SZSMF05T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 Watt 6.0 V surge protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SMF05T1
  • Status: Obsolete
  • Compliance: 
  • Description: 200 Watt 6.0 V surge protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 90 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 200 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site