SMS05: SC-74 Transient Voltage Suppressor

Description: This quad monolithic silicon voltage suppressor is...
  • This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems and other applications. This quad device provides superior surge protection over current quad Zener MMQA series by providing up to 350 watts peak power.
  • Features
  • SC-74 Package Allows Four Separate Unidirectional Configurations
  • Peak Power – 350 Watts, 8 x 20 µS
  • ESD Rating of Class N (Exceeding 25 kV) per the Human Body Model
  • ESD Rating:
    IEC 61000–4–2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000–4–4 (EFT) 40 Amps (5/50 ns)
    IEC 61000–4–5 (lighting) 23 Amps (8/20 µ s)
  • UL Flammability Rating of 94V–0
  • Pb-Free Packages are Available
  • Applications
  • Hand Held Portable Applications such as Cell Phones, Pagers, Notebooks and Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SMS05T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor, 5.0 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<100
  • Newark:>1K
  • PandS:>1K
  • SMS12T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor, 12 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<100
  • SMS15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor, 15 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • SMS24T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor, 24 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:30,000
  • SZSMS05T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • SZSMS15T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZSMS24T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: SC-74 Transient Voltage Suppressor
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 400  150  125  75 
  • V(BR) Min (V): 13.3  16.7  26.7 
  • VRWM Max (V): 12  15  24 
  • IR Max (µA): 20 
  • PPK Max (W): 350 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site