SMS05C: Surge protector Array

Description: This 5-line voltage surge array is designed for ap...
  • This 5-line voltage surge array is designed for application requiring ESD and surge protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as computers, printers, automotive electronics, networking communication and other applications. This device features a monolithic common cathode design which protects five independent lines in a single SC-74 package.
  • Features
  • Protects up to 5 line in a single SC-74 package
  • Peak Power Dissipation - 350 W (8 X20 s Waveform)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model.
  • Compliance with IEC 61000-4-2 (ESD) 15 kV (Air), 8 kV (Contact)
  • UL Flammability Rating of 94V-0
  • Applications
  • Hand Held portable applications
  • Networking and Telecom
  • Automotive electronics
  • Serial and Parallel ports
  • Notebooks, Desktops, Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SMS05CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array, 5.0 V
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>1K
  • SMS12CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array, 12 V
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:108,000
  • SMS15CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array, 15 V
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • SMS24CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array, 24 V
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • SZSMS24CT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 400  150  125  75 
  • V(BR) Min (V): 6.2  13.3  17  26.7 
  • VRWM Max (V): 12  15  24 
  • IR Max (µA):
  • PPK Max (W): 350 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site