SPS1DEVA1-W: UHF Antenna for Smart Passive Sensors

Description: SPS1DEVA1-W is a linearly polarized, whip style UH...
  • SPS1DEVA1-W is a linearly polarized, whip style UHF antenna with a two foot coaxial cable and SMA connector. A metal mounting bracket is included to shorten installation times as well as provide a consistent physical offset when attaching to a metal plane. This antenna is compatible with SPS tags in both the ETSI and FCC UHF frequency bands.
  • Features
  • Small Form Factor
  • Linear polarization
  • Coaxial cable, SMA connector, and mounting plate included
  • Applications
  • Data Centers
  • Industrial Predictive Maintenance
  • Facilities Management
  • Medical
  • Medical
  • Cold Chain Logistics
  • Cold Chain Logistics
  • Livestock/Agriculture
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    SPSDEVA1-W
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: UHF Antenna for Smart Passive Sensors
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AD
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 500
  • Specifications
  • Sensing Function:  
  • Frequency Band:  
  • Attach Material:  
  • Package Type: RF Tag 101.60x31.75mm 
  • ON Semiconductor Full Web Site