SPS1M: Battery-Free Wireless Sensor Tag - Moisture

Description: ON Semiconductor’s moisture sensing family of Batt...
  • ON Semiconductor’s moisture sensing family of Battery-Free Wireless Sensors are UHF RFID wireless sensors that allow the passive sensing of moisture in a variety of applications where size and accessibility is at a premium. The moisture level detection sensor tag is specifically designed for the passive sensing of moisture on various surfaces and finished goods such as plastics, wood, and plaster. The tag digitizes sensed moisture detection/level information which can be read by a standard UHF RFID Gen 2 compliant reader. This Battery-Free Wireless Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in industrial settings.
  • Features
  • Single IC Wireless, Passive Moisture Sensing
  • Small form factor package: 89 x 24 mm
  • 64 bit TID and 128bit EPC + 144 bit User Defined Memory
  • EPC Class 1 Gen 2 v.2.0.0 ISO 18 000−6C Compliant
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    SPS1M001A
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • SPS1M001A-01
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:119,161
  • SPS1M001A-02
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-03
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-04
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-05
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-06
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-07
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-08
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-09
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001A-10
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 165.7x20mm
  • Package Case Outline: 888AJ
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS1M001B
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery-Free Wireless Sensor Tag - Moisture
  • Package Type: RF Tag 166.5x20mm
  • Package Case Outline: 888AH
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Specifications
  • Sensing Function: Moisture 
  • Frequency Band: FCC  ETSI 
  • Attach Material: Metal  Non-Metal 
  • Package Type: RF Tag 165.7x20mm  RF Tag 166.5x20mm 
  • ON Semiconductor Full Web Site