SPSDEVR1-8: SPS UHF Reader Hub

Description: The SPSDEVR1-8 UHF SPS Reader is designed to enabl...
  • The SPSDEVR1-8 UHF SPS Reader is designed to enable optimized system performance for applications using ON Semiconductor Smart Passive Sensors. This SPS reader is compatible with the EPC global Gen 2 UHF standard and supports both ETSI and FCC frequency bands. USB and Ethernet interfaces are available for back-end connectivity and up to 8 compatible UHF antennas can be connected to SMA ports.
  • Features
  • EPC global Gen 2 UHF compatible
  • Supports both FCC and ETSI frequency bands
  • Ethernet and USB connectivity
  • Supports up to 8 UHF antennas
  • Applications
  • Data Centers
  • Industrial Predictive Maintenance
  • Facilities Management
  • Medical
  • Cold Chain Logistics
  • Livestock/Agriculture
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    SPSDEVR1-8
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: SPS UHF Reader Hub
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AD
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 500
  • Specifications
  • Sensing Function:  
  • Frequency Band:  
  • Attach Material:  
  • Package Type: RF Tag 101.60x31.75mm 
  • ON Semiconductor Full Web Site