SPSXF001: Smart Passive Sensor Tag - Fluid Level

Description: ON Semiconductor’s moisture sensing family of Smar...
  • ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of fluid levels in a variety of applications where size and accessibility is at a premium. The fluid level detection sensor tag is specifically designed for the passive sensing of fluid through thin surfaces such as plastics. The tag digitizes sensed fluid level information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in industrial settings.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    SPS1F001PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Fluid Level
  • Package Type: RF Tag 104.78x19.05mm
  • Package Case Outline: 888AB
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS2F001PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Fluid Level
  • Package Type: RF Tag 104.78x19.05mm
  • Package Case Outline: 888AC
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Sensing Function: Moisture 
  • Frequency Band: FCC  ETSI 
  • Attach Material: Non-Metal 
  • Package Type: RF Tag 104.78x19.05mm 
  • ON Semiconductor Full Web Site