SPSXM002: Smart Passive Sensor Tag - Moisture

Description: ON Semiconductor’s moisture sensing family of Smar...
  • ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of moisture in a variety of applications where size and accessibility are at a premium. The moisture detection sensor tag is specifically designed for the passive sensing of moisture on various surfaces and finished goods such as plastics, wood, and plaster. The tag digitizes sensed moisture detection information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in industrial settings.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    SPS1M002PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Moisture
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AD
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS2M002PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Moisture
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AE
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Sensing Function: Moisture 
  • Frequency Band: FCC  ETSI 
  • Attach Material: Non-Metal 
  • Package Type: RF Tag 101.60x31.75mm 
  • ON Semiconductor Full Web Site