SPSXT001: Smart Passive Sensor Tag - Temperature

Description: ON Semiconductor’s temperature sensing family of S...
  • ON Semiconductor’s temperature sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of temperature in a variety of applications where size and accessibility is at a premium. The temperature sensor tag is specifically designed for the passive sensing of temperature on non-metal surface such as plastics, wood, and clothing. The tag digitizes sensed temperature information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor offers many benefits for deployment in cold-chain and industrial settings.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    SPS1T001PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Temperature
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AF
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • SPS2T001PET
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Smart Passive Sensor Tag - Temperature
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AG
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Sensing Function: Temperature 
  • Frequency Band: FCC  ETSI 
  • Attach Material: Non-Metal 
  • Package Type: RF Tag 101.60x31.75mm 
  • ON Semiconductor Full Web Site