SPSXT001PCB: Smart Passive Sensor Tag - Temperature

Description: ON Semiconductor’s temperature sensing family of S...
  • ON Semiconductor’s temperature sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of temperature in a variety of applications where size and accessibility is at a premium.

    The temperature sensor tag is specifically designed for the passive sensing of temperature on metal surfaces. The tag digitizes sensed temperature information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor offers many benefits for deployment in data center management and industrial settings.

  • Features
  • Single IC, Smart Passive Sensing
  • Small Form Factor Packages
  • On−metal Temperature Sensing
  • On−chip RSSI Sensor
  • 64 bit TID and 128 bit EPC + 192 Bit User Defined Memory
  • EPC Class 1 Gen 2 v.2.0.1 ISO 18 000−6C Compliant
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Data Centers
  • Industrial Predictive Maintenance
  • Facilities Management
  • Cold−chain Logistics
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    SPS1T001PCB
  • Status: Product Preview
  • Compliance: 
  • Description: Smart Passive Sensor Tag - Temperature
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AG
  • MSL: 
  • Container Type: REEL
  • Container Qty: 500
  • SPS2T001PCB
  • Status: Product Preview
  • Compliance: 
  • Description: Smart Passive Sensor Tag - Temperature
  • Package Type: RF Tag 101.60x31.75mm
  • Package Case Outline: 888AG
  • MSL: 
  • Container Type: REEL
  • Container Qty: 500
  • Specifications
  • Sensing Function: Temperature 
  • Frequency Band: FCC  ETSI 
  • Attach Material: Metal 
  • Package Type: RF Tag 101.60x31.75mm 
  • ON Semiconductor Full Web Site