SRDA05-4: Low Capacitance Surface Mount surge protector for High Speed Data Interfaces

Description: The SRDA05-4 surge protector is designed to protec...
  • The SRDA05-4 surge protector is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
  • Features
  • SO-8 Package
  • Peak Power - 500 Watts 8 x 20 µS
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lightning) 23 (8/20 ?s)
  • UL Flammability Rating of 94V-0
  • Pb-Free Package is Available
  • Applications
  • High Speed Communication Line Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SRDA05-4R2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low Capacitance Surface Mount surge protector for High Speed Data Interfaces
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • SRDA05-4R2
  • Status: Obsolete
  • Compliance: 
  • Description: Low Capacitance Surface Mount surge protector for High Speed Data Interfaces
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Interface: T1/E1, T3/E3 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 10 
  • PPK Max (W): 500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site