SRDA3.3-4: Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces

Description: The SRDA3.3-4 transient voltage suppressor is d...
  • The SRDA3.3-4 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD and lightning.
  • Features
  • Protects 4 I/O Lines
  • Low Working Voltage: 3.3 V
  • Low Clamping Voltage
  • Low Capacitance (<15 pF) for High Speed Interfaces
  • Peak Power - 500W 8x20us
  • Transient Protection for High Speed Lines to:
    IEC61000-4-2 (ESD) 䔳 kV (air), ۲ kV (contact)
    IEC61000-4-4 (EFT) 40 A
    IEC61000-4-5 (Lightning) 25 A
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free Device
  • Applications
  • High Speed Communication Line Protection
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • Analog Video Protection
  • Base Stations
  • I2C Bus Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SRDA3.3-4DR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Specifications
  • Interface: T1/E1, T3/E3 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 15 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site