SRV05-4: ESD Protection Diodes with Low Clamping Voltage

Description: The SRV05-4MR6 ESD protector is designed to protec...
  • The SRV05-4MR6 ESD protector is designed to protect high speed data lines from ESD, EFT, and lighting.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SRV05-4MR6T1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: ESD Protection Diodes with Low Clamping Voltage
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:5,290
  • Specifications
  • Interface: USB 2.0  General I/O  DVI 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 300 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site