SS12: 1A 20V/40V Schottky Rectifier

Description: ...employing the Schottky Barrier principle in a l...
  • ...employing the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity diodes in surface mount applications where compact size and weight are critical to the system.
  • Features
  • Small Compact Surface Mountable Package with J-Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL94, V0
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 ?C Max. for 10 Seconds
  • Shipped in 12 mm tape, 5000 units per 13 inch reel
  • Polarity: Cathode Lead Indicated by Either Notch in Plastic Body or Polarity Band
  • Marking: SS12, SS14
  • Device Meetings MSL 1 Requirements
  • ESD Ratings: Machine Model: B (> 200V) ; Human Body Model: 3B (> 8000V)
  • Pb-Free Packages are Available
  • Applications
  • Ideally suited for low voltage, high frequency rectification.
  • As free wheeling and polarity diodes in surface mount applications where compact size and weight are critical to the system.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SS12
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1A 20V/40V Schottky Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.47 
  • IRM Max (µA): 45 
  • IO(rec) Max (A):
  • IFSM Max (A): 60 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA 
  • ON Semiconductor Full Web Site