SS13FL: Surface Mount Schottky Barrier Rectifier

Description: SS13FL...
  • SS13FL
  • Features
  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    SS13FL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface Mount Schottky Barrier Rectifier
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 550 
  • IRM Max (µA): 30 
  • IO(rec) Max (A):
  • IFSM Max (A): 40 
  • trr Max (ns): 5.875 
  • Cj Max (pF): 60 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site