SS13FP: 1 A, 30 V Surface Mount Schottky Barrier Rectifiers

Description: SS13FP...
  • SS13FP
  • Features
  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Package Height < 1.0 mm
  • High Surge Current Capability
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    SS13FP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 A, 30 V Surface Mount Schottky Barrier Rectifiers
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 500 
  • IRM Max (µA): 400 
  • IO(rec) Max (A):
  • IFSM Max (A): 30 
  • trr Max (ns):
  • Cj Max (pF): 54 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site