SS14HE: 1 A, 30 V - 60 V Surface Mount Schottky Barrier Rectifiers

Description: SS14HE...
  • SS14HE
  • Features
  • "Very Low Profile - Typical Height of 0.68 mm
  • Low Power Loss, High Efficiency
  • Ideal for Automated Placement
  • UL Flammability 94V-0 Classification
  • MSL 1
  • RoHS Compliant / Green Mold Compound
  • Industrial Devices Qualified Per AEC-Q101 Rev. C Standards
  • * see authorized use policy"
  • Technical Documentation & Design Resources
    Availability and Samples
    SS14HE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 A, 30 V - 60 V Surface Mount Schottky Barrier Rectifiers
  • Package Type: SOD-323 EP
  • Package Case Outline: 477AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 550 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A): 25 
  • trr Max (ns): 5.6 
  • Cj Max (pF): 55 
  • Package Type: SOD-323 EP 
  • ON Semiconductor Full Web Site