SS26: 60 V, 2.0 A Schottky Rectifier

Description: This Schottky Rectifier employs the Schottky Barri...
  • This Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. This Schottky Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
  • Features
  • Compact Package with J–Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over–Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8 inch
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: SS26
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NRVBSS26T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 60 V, 2.0 A Schottky Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • SS26
  • Status: Active
  • Compliance: Pb-free 
  • Description: 60 V, 2.0 A Schottky Rectifier
  • Package Type: SMB
  • Package Case Outline: 403AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:309,000
  • SS26T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 60 V, 2.0 A Schottky Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • Newark:>1K
  • PandS:<1K
  • SS26T3
  • Status: Last Shipments
  • Compliance: 
  • Description: 60 V, 2.0 A Schottky Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.63 
  • IRM Max (µA): 20  400 
  • IO(rec) Max (A):
  • IFSM Max (A): 40 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMB-2  SMB 
  • ON Semiconductor Full Web Site