SS26FL: Surface Mount Schottky Barrier Rectifier

Description: SS26FL...
  • SS26FL
  • Features
  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    SS26FL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface Mount Schottky Barrier Rectifier
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.55 
  • IRM Max (µA): 400 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns): 8.26 
  • Cj Max (pF):
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site