SS3003CH: Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6

Description: SS3003CH is Schottky Barrier Diode, 30V, 3.0A, Low...
  • SS3003CH is Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6 for High frequency rectification Applications.
  • Features
  • Small switching noise
  • Low forward voltage (IF=3A, VF max=0.42V)
  • Ultrasmall package permitting applied sets to be small and slim
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SS3003CH-TL-E
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • SS3003CH-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:54,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.385 
  • IRM Max (µA): 1400 
  • IO(rec) Max (A):
  • IFSM Max (A): 20 
  • trr Max (ns): 20 
  • Cj Max (pF): 90 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site