SS34: 3.0 A Schottky Barrier Rectifiers

Description: The SS series is a high efficiency, low power loss...
  • The SS series is a high efficiency, low power loss general propose Schottky rectifier. The clip bonded leg structure provides high thermal performance and low electrical resistance. this rectifier is exclusively suits for free wheeling, secondary rectification and reverse polarity protection applications.
  • Features
  • Metal to Silicon Rectifiers, Majority Carrier Conduction
  • Low-Forward Voltage Drop
  • Easy Pick and Place
  • High-Surge Current Capability
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SS34
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.0 A Schottky Barrier Rectifiers
  • Package Type: SMC
  • Package Case Outline: 403AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>50K
  • Newark:>1K
  • Newark:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 500 
  • IRM Max (µA): 500 
  • IO(rec) Max (A):
  • IFSM Max (A): 100 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMC 
  • ON Semiconductor Full Web Site