SS9018: NPN Epitaxial Silicon Transistor

Description: SS9018...
  • SS9018
  • Features
  • High Current Gain Bandwidth Product fT=1.1GHz (Typ) AM/FM Amplifier, Local Oscillator of FM/VHF Tuner
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    SS9018FBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • SS9018GBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • SS9018HBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 50 
  • VCEO(sus) Min (V): 15 
  • hFE Min: 54  72  97 
  • hFE Max: 80  108  146 
  • PTM Max (W): 0.4 
  • fT Min (MHz): 700 
  • Package Type: TO-92-3 
  • ON Semiconductor Full Web Site