SSA36: Surface Mount Schottky Barrier Rectifier

Description: SSA36...
  • SSA36
  • Features
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
  • Industrial Device Qualified per AEC-Q101 Standards. Not intended for automotive applications without written authorization from Fairchild representative.
  • Technical Documentation & Design Resources
    Availability and Samples
    SSA36
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surface Mount Schottky Barrier Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:22,500
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 750 
  • IRM Max (µA): 100 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns): 10.74 
  • Cj Max (pF):
  • Package Type: SMA 
  • ON Semiconductor Full Web Site